• Special Screws
  • Decoration

SNF-M4-10-TBZ-SUC-ALK

Cross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SNF-TBZ-SUC-ALKCross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNF-M4-10-TBZ-SUC-ALK M4 0.7 10 8 1.5 2 50 0.75 28.84 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNF-TBZ-SUC-ALK
Main Body SWCH12A
Black Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Phillips cross recessed flat head machine screws with cut bearing surface.
  • With nylon patch.
  • Suitable for sheet metal fixing, preventing bearing surfaces and incomplete thread parts from hitting the bottom during fixing.

SNF-TBZ-SUC-ALKCross Recessed Flat Head Machine Screws with Nylon Patch - for Sheet Metal

  • Incomplete thread part of no more than 2 screw threads or so.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Product List

Click here to see SNF-M4-TBZ-SUC-ALK

Click here to see SNF-TBZ-SUC-ALK