Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNF-M5-5-TBZ-SUC-ALK | M5 | 0.8 | 5 | 10 | 2 | 2 | 20 | 1.3 | 14.03 | CAD | Cart |
| SNF-M5-6-TBZ-SUC-ALK | M5 | 0.8 | 6 | 10 | 2 | 2 | 20 | 1.4 | 14.03 | CAD | Cart |
| SNF-M5-8-TBZ-SUC-ALK | M5 | 0.8 | 8 | 10 | 2 | 2 | 20 | 1.5 | 14.03 | CAD | Cart |
| SNF-M5-10-TBZ-SUC-ALK | M5 | 0.8 | 10 | 10 | 2 | 2 | 20 | 1.6 | 14.66 | CAD | Cart |
| SNF-M5-12-TBZ-SUC-ALK | M5 | 0.8 | 12 | 10 | 2 | 2 | 20 | 1.8 | 14.97 | CAD | Cart |
| SNF-M5-15-TBZ-SUC-ALK | M5 | 0.8 | 15 | 10 | 2 | 2 | 20 | 2.1 | 15.59 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNF-TBZ-SUC-ALK | |
|---|---|
| Main Body | SWCH12A Black Trivalent Chromate Treatment |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Phillips cross recessed flat head machine screws with cut bearing surface.
- With nylon patch.
- Suitable for sheet metal fixing, preventing bearing surfaces and incomplete thread parts from hitting the bottom during fixing.

- Incomplete thread part of no more than 2 screw threads or so.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.






