Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFS-M4-4-SUC-ALK | M4 | 0.7 | 4 | 8 | 1.5 | 2 | 50 | 0.4 | 39.75 | CAD | Cart |
| SNFS-M4-5-SUC-ALK | M4 | 0.7 | 5 | 8 | 1.5 | 2 | 50 | 0.5 | 37.41 | CAD | Cart |
| SNFS-M4-6-SUC-ALK | M4 | 0.7 | 6 | 8 | 1.5 | 2 | 50 | 0.6 | 34.29 | CAD | Cart |
| SNFS-M4-8-SUC-ALK | M4 | 0.7 | 8 | 8 | 1.5 | 2 | 50 | 0.83 | 35.07 | CAD | Cart |
| SNFS-M4-10-SUC-ALK | M4 | 0.7 | 10 | 8 | 1.5 | 2 | 50 | 1 | 35.85 | CAD | Cart |
| SNFS-M4-12-SUC-ALK | M4 | 0.7 | 12 | 8 | 1.5 | 2 | 50 | 1.2 | 36.63 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFS-SUC-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Stainless steel Phillips cross recessed flat head machine screws with cut bearing surface.
- With nylon patch.
- Suitable for sheet metal fixing, preventing bearing surfaces and incomplete thread parts from hitting the bottom during fixing.

- Incomplete thread part of no more than 2 screw threads or so.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.





/11576_1.jpg?upd=20251223181620&awscf_publishdate=2026-02-04 16:40)
