Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNFS-M3-4-SUC | M3 | 0.5 | 4 | 6 | 1.2 | 1 | 50 | 0.32 | 12.48 | CAD | Cart |
SNFS-M3-5-SUC | M3 | 0.5 | 5 | 6 | 1.2 | 1 | 50 | 0.34 | 13.26 | CAD | Cart |
SNFS-M3-6-SUC | M3 | 0.5 | 6 | 6 | 1.2 | 1 | 50 | 0.36 | 13.26 | CAD | Cart |
SNFS-M3-8-SUC | M3 | 0.5 | 8 | 6 | 1.2 | 1 | 50 | 0.38 | 13.26 | CAD | Cart |
SNFS-M3-10-SUC | M3 | 0.5 | 10 | 6 | 1.2 | 1 | 50 | 0.42 | 14.82 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNFS-SUC | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCharacteristics
- Stainless steel Phillips flat head screws with cut seating surface.
- Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.
- Incomplete thread part has no more than two peaks.
- Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.