• Special Screws
  • Decoration

SNFS-M4-SUC

Phillips Flat Head Screws for Sheet Metal

  • Space

Dimension Drawing

SNFS-SUCPhillips Flat Head Screws for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
4
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNFS-M4-4-SUC M4 0.7 4 8 1.5 2 50 0.4 13.26 CAD Cart
SNFS-M4-5-SUC M4 0.7 5 8 1.5 2 50 0.5 13.26 CAD Cart
SNFS-M4-6-SUC M4 0.7 6 8 1.5 2 50 0.6 13.26 CAD Cart
SNFS-M4-8-SUC M4 0.7 8 8 1.5 2 50 0.83 13.26 CAD Cart
SNFS-M4-10-SUC M4 0.7 10 8 1.5 2 50 1 14.82 CAD Cart
SNFS-M4-12-SUC M4 0.7 12 8 1.5 2 50 1.2 15.60 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNFS-SUC
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices

Characteristics

  • Stainless steel Phillips flat head screws with cut seating surface.
  • Suitable for sheet metal, preventing seating surface and incomplete threads from hitting the bottom when fixing sheet metal.

SNFS-SUCPhillips Flat Head Screws for Sheet Metal

  • Incomplete thread part has no more than two peaks.
  • Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

Related Services

Product List

Click here to see SNFS-SUC

Click here to see Decoration