Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|
| SNHS-M4-8-LH-ALK | M4 | 0.7 | 8 | 1.5 | 7 | 10 | 1.2 | 30.09 | CAD | Cart |
| SNHS-M4-10-LH-ALK | M4 | 0.7 | 10 | 1.5 | 7 | 10 | 1.3 | 30.09 | CAD | Cart |
| SNHS-M4-12-LH-ALK | M4 | 0.7 | 12 | 1.5 | 7 | 10 | 1.2 | 30.09 | CAD | Cart |
| SNHS-M4-15-LH-ALK | M4 | 0.7 | 15 | 1.5 | 7 | 10 | 1.8 | 30.55 | CAD | Cart |
| SNHS-M4-20-LH-ALK | M4 | 0.7 | 20 | 1.5 | 7 | 10 | 2.1 | 30.55 | CAD | Cart |
| SNHS-M4-25-LH-ALK | M4 | 0.7 | 25 | 1.5 | 7 | 10 | 2.5 | 35.85 | CAD | Cart |
| SNHS-M4-30-LH-ALK | M4 | 0.7 | 30 | 1.5 | 7 | 10 | 2.9 | 35.85 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNHS-LH-ALK | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Nylon Patch | Nylon 11 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex head bolts with special low profile and nylon patch.
- For space-saving of equipment/devices and applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.



/11576_1.jpg?upd=20251209113250&awscf_publishdate=2026-02-04 16:40)


