• Special Screws
  • Decoration

SNHS-M4-20-LH-ALK

Ultra Low Profile Hex Head Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SNHS-LH-ALKUltra Low Profile Hex Head Screws with Nylon Patch寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNHS-M4-20-LH-ALK M4 0.7 20 1.5 7 10 2.1 30.55 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNHS-LH-ALK
Main Body Equivalent to SUS304
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex head bolts with special low profile and nylon patch.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Product List

Click here to see SNHS-M4-LH-ALK

Click here to see SNHS-LH-ALK