• Special Screws
  • Decoration

SPS-M3-12-SH

Plastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

  • Space
  • Heat-resistance
  • Chemical-proof
  • Tightening Hole Damage Prevention
  • High Specific Strength

Dimension Drawing

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPS-M3-12-SH M3 0.5 12 6 1.3 SKX-8 8 396 0.21 10 0.16 13.25 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPS-SH
Main Body PPS (Polyphenylene Sulfide) (Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance Temperature*1 200°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS special low profile cap screw. All head heights are 1.5mm or less.
  • PPS has excellent heat resistance and chemical resistance plus continuous use at 200°C. There are no fats or organic solvents capable of attacking PPS below 200°C.
  • Retains high strength, rigidity and heat resistance.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

PPS hex nuts and washers SPS-NSPS-W are available.
SPS-NSPS-W

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SKX Hexalobular Wrench
SKX

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SKXB Hexalobular Short Bit
SKXB

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS

SRD Magnet Screwdriver
SRD

SPS-SHPlastic Screws - Hexalobular Socket Head Cap Screws with Ultra Low Profile - PPS


Product List

Click here to see SPS-M3-SH

Click here to see SPS-SH