Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPS-M4-6-SH | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 611 | 0.37 | 10 | 0.21 | 10.61 | CAD | Cart |
SPS-M4-8-SH | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 611 | 0.37 | 10 | 0.23 | 12.01 | CAD | Cart |
SPS-M4-10-SH | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 611 | 0.37 | 10 | 0.26 | 13.25 | CAD | Cart |
SPS-M4-12-SH | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 611 | 0.37 | 10 | 0.3 | 15.29 | CAD | Cart |
SPS-M4-16-SH | M4 | 0.7 | 16 | 8 | 1.5 | SKX-10 | 10 | 611 | 0.37 | 10 | 0.36 | 17.15 | CAD | Cart |
SPS-M4-20-SH | M4 | 0.7 | 20 | 8 | 1.5 | SKX-10 | 10 | 611 | 0.37 | 10 | 0.42 | 19.18 | CAD | Cart |
SPS-M4-25-SH | M4 | 0.7 | 25 | 8 | 1.5 | SKX-10 | 10 | 611 | 0.37 | 10 | 0.5 | 21.52 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPS-SH | |
---|---|
Main Body | PPS (Polyphenylene Sulfide) (Bright Light Brown) (Glass Fiber 40%) |
Heat Resistance Temperature*1 | 200°C |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PPS special low profile cap screw. All head heights are 1.5mm or less.
- PPS has excellent heat resistance and chemical resistance plus continuous use at 200°C. There are no fats or organic solvents capable of attacking PPS below 200°C.
- Retains high strength, rigidity and heat resistance.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".