• Special Screws
  • Decoration

SRSHS-M2-6-ALK

Ultra Low Profile Tamper-Resistant Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tamper Resistance
  • Decoration

Dimension Drawing

SRSHS-ALKUltra Low Profile Tamper-Resistant Screws with Nylon Patch寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRSHS-M2-6-ALK M2 0.4 6 3 0.6 SRSHB-0 SRD-6.35 10 0.12 17.31 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRSHS-ALK
Main Body SUSXM7
Nylon Patch Nylon 11

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented

Characteristics

  • Tamper-resistant special low profile cap screws, all with height heads of 1.5mm or below.
  • With nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools. The low head height makes it difficult to remove the screws by grasping the head itself, improving theft prevention.
  • Low protrusion after mounting, complementing machinery and equipment appearance as well.
  • Install and remove with SRSHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRSHB applicable bits are available.SRSHB

SRSHS-ALKUltra Low Profile Tamper-Resistant Screws with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRSHS-ALKUltra Low Profile Tamper-Resistant Screws with Nylon Patch


Product List

Click here to see SRSHS-M2-ALK

Click here to see SRSHS-ALK