• Special Screws
  • Decoration

SRTFS-M5-ALK-SET

Two-Hole Flat Head Machine Screws with Nylon Patch Rosette Washer Set

  • Vibration resistant treatment
  • Tamper Resistance
  • Decoration

Dimension Drawing

SRTFS-ALK-SETTwo-Hole Flat Head Machine Screws with Nylon Patch Rosette Washer Set寸法図

SRTFS-ALK-SETTwo-Hole Flat Head Machine Screws with Nylon Patch Rosette Washer Set寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 D d t Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRTFS-M5-12-ALK-SET M5 0.8 12 9.2 2.5 14 5.5 3 SRTB-10 SRD-6.35 10 1.88 70.14 CAD Cart
SRTFS-M5-16-ALK-SET M5 0.8 16 9.2 2.5 14 5.5 3 SRTB-10 SRD-6.35 10 2.3 70.14 CAD Cart
SRTFS-M5-20-ALK-SET M5 0.8 20 9.2 2.5 14 5.5 3 SRTB-10 SRD-6.35 10 2.92 71.70 CAD Cart
SRTFS-M5-25-ALK-SET M5 0.8 25 9.2 2.5 14 5.5 3 SRTB-10 SRD-6.35 10 3.61 74.82 CAD Cart
SRTFS-M5-30-ALK-SET M5 0.8 30 9.2 2.5 14 5.5 3 SRTB-10 SRD-6.35 10 4.17 74.82 CAD Cart
SRTFS-M5-35-ALK-SET M5 0.8 35 9.2 2.5 14 5.5 3 SRTB-10 SRD-6.35 10 4.58 76.38 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRTFS-ALK-SET
Main Body Equivalent to SUS304
Nylon Patch Nylon 11
Rosette Washer SUS303
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented

Characteristics

  • Set of two-hole flat head machine screws SRTFS-ALK and rosette washers SWAS-RW.
  • With nylon patch.
  • Countersinking is not required.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools. Also, since use as a set with rosette washers makes it difficult to grasp the screw directly with a tool and rotate it, theft prevention is improved.
  • Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
  • The simple head design is also suitable for decoration.

Related Products

SRTB applicable bits are available.SRTB

SRTFS-ALK-SETTwo-Hole Flat Head Machine Screws with Nylon Patch Rosette Washer Set

Dedicated magnetic screwdrivers SRD are available.SRD

SRTFS-ALK-SETTwo-Hole Flat Head Machine Screws with Nylon Patch Rosette Washer Set


Related Services

Product List

Click here to see SRTFS-ALK-SET

Click here to see Decoration