Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M3-12-ALK | M3 | 0.5 | 12 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.62 | 56.11 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRTFS-ALK | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Nylon Patch | Nylon 11 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented
Characteristics
- Two-hole flat head machine screws.
- With nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.









