Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | D | d | t | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M5-12-SET | M5 | 0.8 | 12 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 1.88 | 63.91 | CAD | Cart |
| SRTFS-M5-16-SET | M5 | 0.8 | 16 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 2.3 | 64.69 | CAD | Cart |
| SRTFS-M5-20-SET | M5 | 0.8 | 20 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 2.92 | 67.02 | CAD | Cart |
| SRTFS-M5-25-SET | M5 | 0.8 | 25 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 3.61 | 68.58 | CAD | Cart |
| SRTFS-M5-30-SET | M5 | 0.8 | 30 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 4.17 | 69.36 | CAD | Cart |
| SRTFS-M5-35-SET | M5 | 0.8 | 35 | 9.2 | 2.5 | 14 | 5.5 | 3 | SRTB-10 | SRD-6.35 | 10 | 4.58 | 71.70 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRTFS-SET | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Rosette Washer | SUS303 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Set of two-hole flat head machine screws SRTFS and rosette washers SWAS-RW.
- Countersinking is not required.
- This prevents mounting and removing with regular tools. Also, since use as a set with rosette washers makes it difficult to grasp the screw directly with a tool and rotate it, theft prevention is improved.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.






/11576_1.jpg?upd=20251223181620&awscf_publishdate=2026-02-04 16:40)


