Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M3-6 | M3 | 0.5 | 6 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.35 | 49.26 | CAD | Cart |
| SRTFS-M3-8 | M3 | 0.5 | 8 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.44 | 49.26 | CAD | Cart |
| SRTFS-M3-10 | M3 | 0.5 | 10 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.52 | 49.26 | CAD | Cart |
| SRTFS-M3-12 | M3 | 0.5 | 12 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.62 | 49.26 | CAD | Cart |
| SRTFS-M3-16 | M3 | 0.5 | 16 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 0.79 | 49.26 | CAD | Cart |
| SRTFS-M3-30 | M3 | 0.5 | 30 | 5.6 | 1.65 | SRTB-4 | SRD-6.35 | 10 | 1.34 | 59.54 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRTFS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Two-hole flat head machine screws.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.









