• Special Screws
  • Decoration

SRTFS-M3-16

Two-Hole Flat Head Machine Screws

  • Tamper Resistance
  • Decoration

Dimension Drawing

SRTFSTwo-Hole Flat Head Machine Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver
Part No.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SRTFS-M3-16 M3 0.5 16 5.6 1.65 SRTB-4 SRD-6.35 10 0.79 49.26 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SRTFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Two-hole flat head machine screws.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
  • The simple head design is also suitable for decoration.

Related Products

Washer for Flat Head Screw SWAS-RW is available.SWAS-RW

SRTFSTwo-Hole Flat Head Machine Screws

SRTB applicable bits are available.SRTB

SRTFSTwo-Hole Flat Head Machine Screws

Dedicated magnetic screwdrivers SRD are available.SRD

SRTFSTwo-Hole Flat Head Machine Screws


Product List

Click here to see SRTFS-M3

Click here to see SRTFS