Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M4-10 | M4 | 0.7 | 10 | 7.5 | 2.2 | SRTB-8 | SRD-6.35 | 10 | 1.03 | 50.97 | CAD | Cart |
| SRTFS-M4-12 | M4 | 0.7 | 12 | 7.5 | 2.2 | SRTB-8 | SRD-6.35 | 10 | 1.16 | 50.97 | CAD | Cart |
| SRTFS-M4-16 | M4 | 0.7 | 16 | 7.5 | 2.2 | SRTB-8 | SRD-6.35 | 10 | 1.42 | 52.69 | CAD | Cart |
| SRTFS-M4-20 | M4 | 0.7 | 20 | 7.5 | 2.2 | SRTB-8 | SRD-6.35 | 10 | 1.81 | 52.69 | CAD | Cart |
| SRTFS-M4-25 | M4 | 0.7 | 25 | 7.5 | 2.2 | SRTB-8 | SRD-6.35 | 10 | 2.11 | 54.40 | CAD | Cart |
| SRTFS-M4-35 | M4 | 0.7 | 35 | 7.5 | 2.2 | SRTB-8 | SRD-6.35 | 10 | 2.82 | 58.76 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRTFS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Two-hole flat head machine screws.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.









