Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTFS-M6-12 | M6 | 1.0 | 12 | 11 | 3 | SRTB-14 | SRD-6.35 | 10 | 2.9 | 61.41 | CAD | Cart |
| SRTFS-M6-16 | M6 | 1.0 | 16 | 11 | 3 | SRTB-14 | SRD-6.35 | 10 | 3.89 | 68.27 | CAD | Cart |
| SRTFS-M6-20 | M6 | 1.0 | 20 | 11 | 3 | SRTB-14 | SRD-6.35 | 10 | 4.22 | 69.99 | CAD | Cart |
| SRTFS-M6-25 | M6 | 1.0 | 25 | 11 | 3 | SRTB-14 | SRD-6.35 | 10 | 4.93 | 69.99 | CAD | Cart |
| SRTFS-M6-30 | M6 | 1.0 | 30 | 11 | 3 | SRTB-14 | SRD-6.35 | 10 | 5.89 | 75.29 | CAD | Cart |
| SRTFS-M6-40 | M6 | 1.0 | 40 | 11 | 3 | SRTB-14 | SRD-6.35 | 10 | 8.01 | 85.57 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRTFS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Two-hole flat head machine screws.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
- The simple head design is also suitable for decoration.









