• Special Screws
  • Decoration

SSH-M5-ALK

Ultra Low Profile Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Decoration

Dimension Drawing

SSH-ALKUltra Low Profile Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
QTY
(Pack)
SSH-M5-6-ALK M5 0.8 6 9 1.5 3 3 6.2 10 1.18 12.01 Cart
SSH-M5-8-ALK M5 0.8 8 9 1.5 3 3 6.2 10 1.4 10.29 Cart
SSH-M5-10-ALK M5 0.8 10 9 1.5 3 3 6.2 10 1.62 10.45 Cart
SSH-M5-12-ALK M5 0.8 12 9 1.5 3 3 6.2 10 1.87 10.92 Cart
SSH-M5-16-ALK M5 0.8 16 9 1.5 3 3 6.2 10 2.33 10.92 Cart
SSH-M5-20-ALK M5 0.8 20 9 1.5 3 3 6.2 10 2.81 11.38 Cart
SSH-M5-25-ALK M5 0.8 25 9 1.5 3 3 6.2 10 2.81 13.72 Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SSH-ALK
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Nylon Patch Nylon 11
Strength Class Thread Part: 10.9
Head*1: 5.8 (M2 to M8)
    4.8 (M10)

*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.


Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex socket head cap screws with special low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • All head heights are 1.5 mm or less.
  • For space-saving of equipment/devices and applications with limited overhead space.

Product List

Click here to see SSH-ALK

Click here to see Decoration