• Special Screws (Bolts)
  • Decoration

SSHS-M3-UC

Socket Head Cap Screws with Ultra Low Profile for Sheet Metal

  • Space
  • Decoration

Dimension Drawing

SSHS-UCSocket Head Cap Screws with Ultra Low Profile for Sheet Metal寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
4
5
6

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Max. Torque *1
(N・m)
Tensile Breaking Load (N) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSHS-M3-4-UC M3 0.5 4 6 1.3 1.5 2 0.39 1300 10 3.6 25.89 CAD Cart
SSHS-M3-5-UC M3 0.5 5 6 1.3 1.5 2 0.39 1300 10 4 25.89 CAD Cart
SSHS-M3-6-UC M3 0.5 6 6 1.3 1.5 2 0.39 1300 10 4.4 20.72 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHS-UC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 50

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • These stainless steel hex socket head cap screws with special low profile are for fixing thin plates.
  • Because SSHS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

SSHS-UCSocket Head Cap Screws with Ultra Low Profile for Sheet Metal

  • All head heights are 1.5mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

SSHS-UCSocket Head Cap Screws with Ultra Low Profile for Sheet Metal


Related Services

Product List

Click here to see SSHS-UC

Click here to see Decoration