Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque *1 (N・m) |
Tensile Breaking Load (N) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M3-5-UC | M3 | 0.5 | 5 | 6 | 1.3 | 1.5 | 2 | 0.39 | 1300 | 10 | 4 | 23.53 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SSHS-UC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2 - 50 |
Do not exceed the max. tightening torque.
Application
Reducing the size of equipment and devicesCharacteristics
- These stainless steel hex socket head cap screws with special low profile are for fixing thin plates.
- Because SSHS-UC has relief in the under-head area, it is suitable for fixing thin plates. Fastening of thin plates from 0.1mm up is possible.

- All head heights are 1.5mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Bolts for fixing thin plates are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.







