• Special Screws
  • Low Outgassing

SPE-#8-32-C

Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK寸法図

Specs/CAD

Select

♯Nominal
All
No.8-32UNC
L
All
1/4"
5/16"
3/8"
1/2"
5/8"
3/4"
7/8"
1"

Unit : inch

Part Number ♯Nominal L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#8-32-1/4-C No.8-32UNC 1/4 0.27 0.164 9/64 746 0.61 10 0.21 27.44 CAD Cart
SPE-#8-32-5/16-C No.8-32UNC 5/16 0.27 0.164 9/64 746 0.61 10 0.24 28.17 CAD Cart
SPE-#8-32-3/8-C No.8-32UNC 3/8 0.27 0.164 9/64 746 0.61 10 0.26 29.44 CAD Cart
SPE-#8-32-1/2-C No.8-32UNC 1/2 0.27 0.164 9/64 746 0.61 10 0.29 30.43 CAD Cart
SPE-#8-32-5/8-C No.8-32UNC 5/8 0.27 0.164 9/64 746 0.61 10 0.31 31.32 CAD Cart
SPE-#8-32-3/4-C No.8-32UNC 3/4 0.27 0.164 9/64 746 0.61 10 0.34 34.29 CAD Cart
SPE-#8-32-7/8-C No.8-32UNC 7/8 0.27 0.164 9/64 746 0.61 10 0.37 37.43 CAD Cart
SPE-#8-32-1-C No.8-32UNC 1 0.27 0.164 9/64 746 0.61 10 0.4 39.74 CAD Cart
Part Number ♯Nominal L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#8-32-1/4-C No.8-32UNC 1/4 0.27 0.164 9/64 746 0.61 10 0.21 27.44 CAD Cart
SPE-#8-32-5/16-C No.8-32UNC 5/16 0.27 0.164 9/64 746 0.61 10 0.24 28.17 CAD Cart
SPE-#8-32-3/8-C No.8-32UNC 3/8 0.27 0.164 9/64 746 0.61 10 0.26 29.44 CAD Cart
SPE-#8-32-1/2-C No.8-32UNC 1/2 0.27 0.164 9/64 746 0.61 10 0.29 30.43 CAD Cart
SPE-#8-32-5/8-C No.8-32UNC 5/8 0.27 0.164 9/64 746 0.61 10 0.31 31.32 CAD Cart
SPE-#8-32-3/4-C No.8-32UNC 3/4 0.27 0.164 9/64 746 0.61 10 0.34 34.29 CAD Cart
SPE-#8-32-7/8-C No.8-32UNC 7/8 0.27 0.164 9/64 746 0.61 10 0.37 37.43 CAD Cart
SPE-#8-32-1-C No.8-32UNC 1 0.27 0.164 9/64 746 0.61 10 0.4 39.74 CAD Cart
Part Number ♯Nominal L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#8-32-1/4-C No.8-32UNC 1/4 0.27 0.164 9/64 746 0.61 10 0.21 27.44 CAD Cart
SPE-#8-32-5/16-C No.8-32UNC 5/16 0.27 0.164 9/64 746 0.61 10 0.24 28.17 CAD Cart
SPE-#8-32-3/8-C No.8-32UNC 3/8 0.27 0.164 9/64 746 0.61 10 0.26 29.44 CAD Cart
SPE-#8-32-1/2-C No.8-32UNC 1/2 0.27 0.164 9/64 746 0.61 10 0.29 30.43 CAD Cart
SPE-#8-32-5/8-C No.8-32UNC 5/8 0.27 0.164 9/64 746 0.61 10 0.31 31.32 CAD Cart
SPE-#8-32-3/4-C No.8-32UNC 3/4 0.27 0.164 9/64 746 0.61 10 0.34 34.29 CAD Cart
SPE-#8-32-7/8-C No.8-32UNC 7/8 0.27 0.164 9/64 746 0.61 10 0.37 37.43 CAD Cart
SPE-#8-32-1-C No.8-32UNC 1 0.27 0.164 9/64 746 0.61 10 0.4 39.74 CAD Cart
Part Number ♯Nominal L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-#8-32-1/4-C No.8-32UNC 1/4 0.27 0.164 9/64 746 0.61 10 0.21 27.44 CAD Cart
SPE-#8-32-5/16-C No.8-32UNC 5/16 0.27 0.164 9/64 746 0.61 10 0.24 28.17 CAD Cart
SPE-#8-32-3/8-C No.8-32UNC 3/8 0.27 0.164 9/64 746 0.61 10 0.26 29.44 CAD Cart
SPE-#8-32-1/2-C No.8-32UNC 1/2 0.27 0.164 9/64 746 0.61 10 0.29 30.43 CAD Cart
SPE-#8-32-5/8-C No.8-32UNC 5/8 0.27 0.164 9/64 746 0.61 10 0.31 31.32 CAD Cart
SPE-#8-32-3/4-C No.8-32UNC 3/4 0.27 0.164 9/64 746 0.61 10 0.34 34.29 CAD Cart
SPE-#8-32-7/8-C No.8-32UNC 7/8 0.27 0.164 9/64 746 0.61 10 0.37 37.43 CAD Cart
SPE-#8-32-1-C No.8-32UNC 1 0.27 0.164 9/64 746 0.61 10 0.4 39.74 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

Related Services

Material/Finish

SPE-C(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-C(INCH)Plastic Screws - Hex Socket Head Cap Screws - Inch Thread - PEEK


Related Services

Product List

Click here to see SPE-C(INCH)

Click here to see Low Outgassing