Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M4-8-H(100) | M4 | 0.7 | 8 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.26 | 138.60 | CAD | Cart |
| SPE-M4-10-H(100) | M4 | 0.7 | 10 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.29 | 138.60 | CAD | Cart |
| SPE-M4-12-H(100) | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.31 | 149.80 | CAD | Cart |
| SPE-M4-15-H(100) | M4 | 0.7 | 15 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.36 | 154.00 | CAD | Cart |
| SPE-M4-20-H(100) | M4 | 0.7 | 20 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.42 | 177.80 | CAD | Cart |
| SPE-M4-25-H(100) | M4 | 0.7 | 25 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.48 | 197.40 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-H | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex head bolts.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.Specification Changes
Please be informed that changes will be made to the following product: Plastic Screws (PEEK / Hexagon Bolt), model SPE-M4-H, as detailed below.See here for details
https://www.nbk1560.com/news/2025/20250806_SPE-H/





/14306_1.jpg?upd=20251201131328&awscf_publishdate=2026-02-04 16:40)

