• Special Screws
  • Low Outgassing

SPE-M4-LH(100)

Plastic Low Profile Hexalobular Socket Head Screws - PEEK

  • Space
  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Tightening Hole Damage Prevention
  • Electrical Insulation

Dimension Drawing

SPE-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Head - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-M4-6-LH(100) M4 0.7 6 7 3.1 SKX-20 20 760 0.5 100 0.2 100.80 CAD Cart
SPE-M4-8-LH(100) M4 0.7 8 7 3.1 SKX-20 20 760 0.5 100 0.22 103.60 CAD Cart
SPE-M4-10-LH(100) M4 0.7 10 7 3.1 SKX-20 20 760 0.5 100 0.25 106.40 CAD Cart
SPE-M4-12-LH(100) M4 0.7 12 7 3.1 SKX-20 20 760 0.5 100 0.27 119.00 CAD Cart
SPE-M4-16-LH(100) M4 0.7 16 7 3.1 SKX-20 20 760 0.5 100 0.31 140.00 CAD Cart
SPE-M4-20-LH(100) M4 0.7 20 7 3.1 SKX-20 20 760 0.5 100 0.36 145.60 CAD Cart
SPE-M4-25-LH(100) M4 0.7 25 7 3.1 SKX-20 20 760 0.5 100 0.41 196.00 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPE-LH
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK low profile cap screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts and washers SPE-NSPE-W are available.SPE-NSPE-W

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SKX Hexalobular WrenchSKX

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SKXB Hexalobular Short BitSKXB

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SRD Magnet ScrewdriverSRD

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK


Related Services

Product List

Click here to see SPE-LH

Click here to see Low Outgassing