Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M5-6-LH(100) | M5 | 0.8 | 6 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.34 | 180.18 | CAD | Cart |
| SPE-M5-8-LH(100) | M5 | 0.8 | 8 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.37 | 180.18 | CAD | Cart |
| SPE-M5-10-LH(100) | M5 | 0.8 | 10 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.41 | 180.18 | CAD | Cart |
| SPE-M5-12-LH(100) | M5 | 0.8 | 12 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.44 | 215.60 | CAD | Cart |
| SPE-M5-16-LH(100) | M5 | 0.8 | 16 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.51 | 232.54 | CAD | Cart |
| SPE-M5-20-LH(100) | M5 | 0.8 | 20 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.6 | 269.50 | CAD | Cart |
| SPE-M5-25-LH(100) | M5 | 0.8 | 25 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.7 | 304.92 | CAD | Cart |
| SPE-M5-30-LH(100) | M5 | 0.8 | 30 | 8.5 | 3.65 | SKX-25 | 25 | 1277 | 0.95 | 100 | 0.8 | 414.26 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-LH | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK low profile cap screws.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".











