Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M1.2-1.5-MC3(100) | M1.2 | 0.25 | 1.5 | 2 | 0.7 | SKCHB-M1.2 | 58 | 0.027 | 100 | 0.03 | 61.60 | CAD | Cart |
| SPE-M1.2-1.8-MC3(100) | M1.2 | 0.25 | 1.8 | 2 | 0.7 | SKCHB-M1.2 | 58 | 0.027 | 100 | 0.03 | 61.60 | CAD | Cart |
| SPE-M1.2-2-MC3(100) | M1.2 | 0.25 | 2 | 2 | 0.7 | SKCHB-M1.2 | 58 | 0.027 | 100 | 0.03 | 61.60 | CAD | Cart |
| SPE-M1.2-2.5-MC3(100) | M1.2 | 0.25 | 2.5 | 2 | 0.7 | SKCHB-M1.2 | 58 | 0.027 | 100 | 0.04 | 61.60 | CAD | Cart |
| SPE-M1.2-3-MC3(100) | M1.2 | 0.25 | 3 | 2 | 0.7 | SKCHB-M1.2 | 58 | 0.027 | 100 | 0.04 | 61.60 | CAD | Cart |
| SPE-M1.2-3.5-MC3(100) | M1.2 | 0.25 | 3.5 | 2 | 0.7 | SKCHB-M1.2 | 58 | 0.027 | 100 | 0.04 | 61.60 | CAD | Cart |
| SPE-M1.2-4-MC3(100) | M1.2 | 0.25 | 4 | 2 | 0.7 | SKCHB-M1.2 | 58 | 0.027 | 100 | 0.05 | 61.60 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-MC3 | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK miniature screws for precision instruments (No. 0 Class 3).
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.” ⇒Plastic Screws
- Mount and remove with SKCHB Dedicated Bits and SRD Dedicated Magnetic Screwdriver.







/14306_1.jpg?upd=20251201131358&awscf_publishdate=2026-02-04 16:40)
