Specs/CAD
Unit : inch
Part Number | ♯Nominal | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load (N)*1 |
Torsional Torque (N·m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPE-#6-32-1/4-P | No.6-32UNC | 1/4 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.11 | 13.67 | CAD | Cart |
SPE-#6-32-5/16-P | No.6-32UNC | 5/16 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.13 | 14.14 | CAD | Cart |
SPE-#6-32-3/8-P | No.6-32UNC | 3/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.16 | 14.69 | CAD | Cart |
SPE-#6-32-1/2-P | No.6-32UNC | 1/2 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.18 | 15.02 | CAD | Cart |
SPE-#6-32-5/8-P | No.6-32UNC | 5/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.21 | 19.02 | CAD | Cart |
SPE-#6-32-3/4-P | No.6-32UNC | 3/4 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.24 | 20.50 | CAD | Cart |
SPE-#6-32-7/8-P | No.6-32UNC | 7/8 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.27 | 27.04 | CAD | Cart |
SPE-#6-32-1-P | No.6-32UNC | 1 | 0.27 | 0.097 | 2 | 459 | 0.33 | 10 | 0.30 | 27.67 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Related Services
Material/Finish
SPE-P(INCH) | |
---|---|
Main Body | PEEK / Light Brown |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps
Characteristics
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- Plastic screw properties and precautions for use ⇒Plastic Screws