Specs/CAD
Unit : inch
| Part Number | # Nominal of Thread | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEG-#4-40-1/4-P(100) | No.4-40UNC | 1/4 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.03 | 96.60 | CAD | Cart |
| SPEG-#4-40-5/16-P(100) | No.4-40UNC | 5/16 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.05 | 100.80 | CAD | Cart |
| SPEG-#4-40-3/8-P(100) | No.4-40UNC | 3/8 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.07 | 103.60 | CAD | Cart |
| SPEG-#4-40-1/2-P(100) | No.4-40UNC | 1/2 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.09 | 110.60 | CAD | Cart |
| SPEG-#4-40-5/8-P(100) | No.4-40UNC | 5/8 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.11 | 140.00 | CAD | Cart |
| SPEG-#4-40-3/4-P(100) | No.4-40UNC | 3/4 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.13 | 147.00 | CAD | Cart |
| SPEG-#4-40-7/8-P(100) | No.4-40UNC | 7/8 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.15 | 197.40 | CAD | Cart |
| SPEG-#4-40-1-P(100) | No.4-40UNC | 1 | 0.219 | 0.08 | 1 | 434 | 0.23 | 100 | 0.17 | 204.40 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPEG-P(INCH) | |
|---|---|
| Main Body | PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown) (Glass Fiber 30%) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- Cross-recessed pan head machine screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

/14307_1.jpg?upd=20260106113313)
/14321_1.jpg?upd=20260106113313)
/14306_1.jpg?upd=20260106113313&awscf_publishdate=2026-02-04 16:40)

/14306_1.jpg?upd=20251201131358&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106113312&awscf_publishdate=2026-02-04 16:40)
