• Special Screws
  • Plastic Screws

SPV-M8-H1(100)

Plastic Hex Head Screws - PVDF

  • Chemical-proof

Dimension Drawing

SPV-H1Plastic Screws - Hexagon Head Screws - PVDF寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
L
All
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPV-M8-10-H1(100) M8 1.25 10 13 5.5 1.56 100 2.2 446.60 CAD Cart
SPV-M8-12-H1(100) M8 1.25 12 13 5.5 1.56 100 2.4 446.60 CAD Cart
SPV-M8-15-H1(100) M8 1.25 15 13 5.5 1.56 100 2.5 446.60 CAD Cart
SPV-M8-20-H1(100) M8 1.25 20 13 5.5 1.56 100 2.9 446.60 CAD Cart
SPV-M8-25-H1(100) M8 1.25 25 13 5.5 1.56 100 3.3 446.60 CAD Cart
SPV-M8-30-H1(100) M8 1.25 30 13 5.5 1.56 100 3.8 522.20 CAD Cart
SPV-M8-35-H1(100) M8 1.25 35 13 5.5 1.56 100 4.3 522.20 CAD Cart
SPV-M8-40-H1(100) M8 1.25 40 13 5.5 1.56 100 4.7 522.20 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPV-H1
Main Body PVDF (Polyvinylidene Fluoride) (Milky White)
Heat Resistance
Temperature*1
150℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machinery

Characteristics

  • PVDF hex head bolts.
  • PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
  • Allowable operating temperature*1 (min./max.): -40°C/150°C
  • Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Related Services

Product List

Click here to see SPV-H1

Click here to see Plastic Screws