• Special Screws (Bolts)
  • Captive

SNSQS-LW/Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes

  • Vibration resistant treatment
  • Easy to Use
  • Loss Prevention

Dimension Drawing

SNSQS-LWSocket Head Cap Screws with Captive Large Flat Washer for Slotted Holes寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T (Approx.) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSQS-M3-8-LW M3 0.5 8 5.5 10 3 2.5 1 0.7 10 1.3 30.87 CAD Cart
SNSQS-M3-10-LW M3 0.5 10 5.5 10 3 2.5 1 0.7 10 1.3 30.87 CAD Cart
SNSQS-M3-12-LW M3 0.5 12 5.5 10 3 2.5 1 0.7 10 1.4 30.87 CAD Cart
SNSQS-M3-15-LW M3 0.5 15 5.5 10 3 2.5 1 0.7 10 1.7 30.87 CAD Cart
SNSQS-M3-20-LW M3 0.5 20 5.5 10 3 2.5 1 0.7 10 1.9 30.87 CAD Cart
SNSQS-M3-25-LW M3 0.5 25 5.5 10 3 2.5 1 0.7 10 2.1 30.87 CAD Cart
SNSQS-M4-10-LW M4 0.7 10 7 12.5 4 3 1 1 10 2.7 32.58 CAD Cart
SNSQS-M4-12-LW M4 0.7 12 7 12.5 4 3 1 1 10 2.9 32.58 CAD Cart
SNSQS-M4-15-LW M4 0.7 15 7 12.5 4 3 1 1 10 3.1 32.58 CAD Cart
SNSQS-M4-20-LW M4 0.7 20 7 12.5 4 3 1 1 10 3.5 32.58 CAD Cart
SNSQS-M4-25-LW M4 0.7 25 7 12.5 4 3 1 1 10 3.8 32.58 CAD Cart
SNSQS-M5-10-LW M5 0.8 10 8.5 15 5 4 1 1.3 10 4.5 34.30 CAD Cart
SNSQS-M5-12-LW M5 0.8 12 8.5 15 5 4 1 1.3 10 4.7 34.30 CAD Cart
SNSQS-M5-15-LW M5 0.8 15 8.5 15 5 4 1 1.3 10 5.1 34.30 CAD Cart
SNSQS-M5-20-LW M5 0.8 20 8.5 15 5 4 1 1.3 10 5.7 34.30 CAD Cart
SNSQS-M5-25-LW M5 0.8 25 8.5 15 5 4 1 1.3 10 6.3 34.30 CAD Cart
SNSQS-M5-30-LW M5 0.8 30 8.5 15 5 4 1 1.3 10 6.9 34.30 CAD Cart
SNSQS-M6-12-LW M6 1 12 10 16.5 6 5 1.5 1.5 10 8 37.73 CAD Cart
SNSQS-M6-15-LW M6 1 15 10 16.5 6 5 1.5 1.5 10 8.5 37.73 CAD Cart
SNSQS-M6-20-LW M6 1 20 10 16.5 6 5 1.5 1.5 10 9.3 37.73 CAD Cart
SNSQS-M6-25-LW M6 1 25 10 16.5 6 5 1.5 1.5 10 10 37.73 CAD Cart
SNSQS-M6-30-LW M6 1 30 10 16.5 6 5 1.5 1.5 10 11 37.73 CAD Cart
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
SNSQS-LW
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class Equivalent to A2-70
Plain Washer SUS304
Spring Washer SUS304

Application

Semiconductor manufacturing equipment / Equipment and device structures / General industrial machines

Characteristics

  • Stainless steel hex socket head cap screws with captive washers for long holes.
  • Large-diameter plain washers and spring washers are integrated into the screws, preventing concerns about washer fallout or loss.
  • For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
  • Because large-diameter plain washers increase the bearing surface, the pressure on the fastened material is dispersed, suppressing bearing surface sinkage and loosening.
  • Suitable for long holes with small contact surfaces, as well as soft fastened materials such as aluminum or resin.

Product List

Click here to see Captive

Click here to see Special Screws (Bolts)