Unit : mm
| Part Number | Nominal of Hex Head Bolts and Hex Nuts*1 | B*1 | h | t | Qty per Pack | Mass (g) |
Body Color |
Price (USD) |
CAD Download |
QTY (Pack) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|
| Nominal | Applicable Width Across Flat | ||||||||||
| SCHCL-10-SG | M10 | 17 | 16.5 | 8 | 1.5 | 10 | 2 | SG | 15.29 | CAD | Cart |
*1: Be sure to check the width across flat dimension of the hex head bolts in use. This product conforms to the JIS standard series (JIS B 1002 Appendix 2).
As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCHCL | |
|---|---|
| Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Hex head bolt head protectionCharacteristics
- Covering hex head bolt heads, they enhance device and equipment safety.
- There are four color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Main Body Color |
|---|---|
| BK | Black |
| SG | Gray |
| WH | White |
| YW | Yellow |
Usage Example







