• Special Screws (Bolts)
  • Screw Caps / Screw Covers

SCHCL-12

Screw Caps, Hex Head Protectors

Dimension Drawing

SCHCLScrew Caps, Hex Head Protectors寸法図

Specs/CAD

Select

Body
Color
All
BK
SG
WH
YW

Unit : mm

Part Number Nominal of Hex Head Bolts and Hex Nuts*1 B*1 h t Qty per Pack Mass
(g)
Body
Color
Price
(USD)
CAD
Download
QTY
(Pack)
Nominal Applicable Width Across Flat
SCHCL-12-BK M12 19 18.5 10 1.5 10 2.5 BK 15.92 CAD Cart
SCHCL-12-SG M12 19 18.5 10 1.5 10 2.5 SG 15.92 CAD Cart
SCHCL-12-WH M12 19 18.5 10 1.5 10 2.5 WH 15.92 CAD Cart
SCHCL-12-YW M12 19 18.5 10 1.5 10 2.5 YW 15.92 CAD Cart

*1: Be sure to check the width across flat dimension of the hex head bolts in use. This product conforms to the JIS standard series (JIS B 1002 Appendix 2).
As the product is molded, its dimensions may vary.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCHCL
Main Body PVC (Polyvinyl Chloride) (Various Colors)

Application

Hex head bolt head protection

Characteristics

  • Covering hex head bolt heads, they enhance device and equipment safety.
  • There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol Main Body Color
BK Black
SG Gray
WH White
YW Yellow

*Screws are not provided.


Usage Example

SCHCLScrew Caps, Hex Head Protectors


Product List

Click here to see SCHCL

Click here to see Screw Caps / Screw Covers