Specs/CAD
Unit : mm
Part Number | Nominal of Applicable Screw (Head Protection) |
d | D | h | t | Qty per Pack | Mass (g) |
Body Color |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SCHT-20H-BK | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | BK | 52.70 | CAD | Cart |
SCHT-20H-SG | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | SG | 52.70 | CAD | Cart |
SCHT-20H-WH | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | WH | 52.70 | CAD | Cart |
SCHT-20H-YW | M20 | 30 | 33 | 20 | 1.5 | 20 | 6 | YW | 52.70 | CAD | Cart |
As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SCHT-H | |
---|---|
Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Hex socket head cap screw head protection / Dust countermeasureCharacteristics
- Covering hex socket head cap screw heads, they enhance device and equipment safety.
- Also suitable as a dust countermeasure for hex socket head cap screw head recesses.
- There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol | Main Body Color |
---|---|
BK | Black |
SG | Gray |
WH | White |
YW | Yellow |