Specs/CAD
Unit : mm
| Part Number | Nominal of Applicable Screw (Head Protection) |
d | D | h | t | Qty per Pack | Mass (g) |
Body Color |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCHT-5H-BK | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | BK | 10.00 | CAD | Cart |
| SCHT-5H-SG | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | SG | 10.00 | CAD | Cart |
| SCHT-5H-WH | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | WH | 10.00 | CAD | Cart |
| SCHT-5H-YW | M5 | 8 | 10 | 5 | 1 | 20 | 0.3 | YW | 10.00 | CAD | Cart |
As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCHT-H | |
|---|---|
| Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Hex socket head cap screw head protection / Dust countermeasureCharacteristics
- Covering hex socket head cap screw heads, they enhance device and equipment safety.
- Also suitable as a dust countermeasure for hex socket head cap screw head recesses.
- There are four color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Main Body Color |
|---|---|
| BK | Black |
| SG | Gray |
| WH | White |
| YW | Yellow |
Usage Example







