Specs/CAD
Unit : mm
Part Number | Nominal of Applicable Screw (Tip Protection) |
d | D | h | t | Qty per Pack | Mass (g) |
Body Color |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SCHT-6T-BK | M6 | 5.5 | 7.1 | 15 | 0.8 | 20 | 0.35 | BK | 8.12 | CAD | Cart |
SCHT-6T-SG | M6 | 5.5 | 7.1 | 15 | 0.8 | 20 | 0.35 | SG | 8.12 | CAD | Cart |
SCHT-6T-WH | M6 | 5.5 | 7.1 | 15 | 0.8 | 20 | 0.35 | WH | 8.12 | CAD | Cart |
SCHT-6T-YW | M6 | 5.5 | 7.1 | 15 | 0.8 | 20 | 0.35 | YW | 8.12 | CAD | Cart |
As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SCHT-T | |
---|---|
Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Screw tip protection / Dust countermeasureCharacteristics
- Covering screw tips, they enhance device and equipment safety.
- Also suitable as a dust countermeasure for thread parts.
- There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol | Main Body Color |
---|---|
BK | Black |
SG | Gray |
WH | White |
YW | Yellow |