Specs/CAD
Unit : mm
| Part Number | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|
| SWAS-5-15-1-AW | 5 | 15 | 1 | 10 | 1.2 | 19.59 | CAD | Cart |
| SWAS-5-15-2-AW | 5 | 15 | 2 | 10 | 2.5 | 21.30 | CAD | Cart |
| SWAS-5-15-3-AW | 5 | 15 | 3 | 10 | 3.7 | 21.74 | CAD | Cart |
| SWAS-5-15-5-AW | 5 | 15 | 5 | 10 | 6.2 | 22.28 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SWAS-AW | |
|---|---|
| Main Body | SUS304 |
Application
Height adjustment / Seating surface fall preventionCharacteristics
- There is a variety of outside diameters and thickness relative to normal plain washers.
- For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
- As a collar and a spacer, it can adjust the cumulative error in assembly.






