Specs/CAD
Unit : mm
Part Number | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|
SWAS-5-16-1-AW | 5 | 16 | 1 | 10 | 1.4 | 21.10 | CAD | Cart |
SWAS-5-16-2-AW | 5 | 16 | 2 | 10 | 2.9 | 21.30 | CAD | Cart |
SWAS-5-16-3-AW | 5 | 16 | 3 | 10 | 4.3 | 21.74 | CAD | Cart |
SWAS-5-16-5-AW | 5 | 16 | 5 | 10 | 7.2 | 22.60 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SWAS-AW | |
---|---|
Main Body | SUS304 |
Application
Height adjustment / Seating surface fall preventionCharacteristics
- There is a variety of outside diameters and thickness relative to normal plain washers.
- For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
- As a collar and a spacer, it can adjust the cumulative error in assembly.