Specs/CAD
Unit : mm
| Part Number | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|
| SWAS-5-18-1-AW | 5 | 18 | 1 | 10 | 1.9 | 23.65 | CAD | Cart |
| SWAS-5-18-2-AW | 5 | 18 | 2 | 10 | 3.7 | 24.38 | CAD | Cart |
| SWAS-5-18-3-AW | 5 | 18 | 3 | 10 | 5.6 | 25.44 | CAD | Cart |
| SWAS-5-18-5-AW | 5 | 18 | 5 | 10 | 9.3 | 26.04 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SWAS-AW | |
|---|---|
| Main Body | SUS304 |
Application
Height adjustment / Seating surface fall preventionCharacteristics
- There is a variety of outside diameters and thickness relative to normal plain washers.
- For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
- As a collar and a spacer, it can adjust the cumulative error in assembly.






