• Special Screws
  • Washers / Inserts

SWAS-5-10-AWBK

Adjust Metal Washer - Stainless Steel Black

  • Chemical-proof
  • Antireflection

Dimension Drawing

SWAS-AWBKAdjust Metal Washer - Stainless Steel Black寸法図

Specs/CAD

Unit : mm

Part Number D d t Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SWAS-5-10-1-AWBK 10 5 1 0.47 5.82 CAD Cart
SWAS-5-10-2-AWBK 10 5 2 0.94 5.96 CAD Cart
SWAS-5-10-3-AWBK 10 5 3 1.4 6.09 CAD Cart

Related Services

Material/Finish

SWAS-AWBK
Main body SUS304
Stainless Steel Black

Application

Height adjustment / Seating surface fall prevention

Characteristics

  • There is a variety of outside diameters and thickness relative to normal plain washers.
  • For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
  • ​As a collar and a spacer, it can adjust the cumulative error in assembly.

Related Services

Product List

Click here to see SWAS-AWBK

Click here to see Washers / Inserts