• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SCB-R(INCH)/Clamping Bolts - Full Ball (Inch Thread)

Clamping Bolt with Complete Ball / Inch Thread

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-R(INCH)Clamping Bolts - Full Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number # Nominal of Thread L D1 D L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCB-#8-32-1/2-R No.8-32UNC 0.52 0.27 0.098 0.164 9/64 2.3 4.17 CAD Cart
SCB-#10-24-1/2-R No.10-24UNC 0.528 0.312 0.118 0.19 5/32 3.3 3.97 CAD Cart
SCB-#10-24-5/8-R No.10-24UNC 0.654 0.312 0.118 0.19 5/32 3.6 3.97 CAD Cart
SCB-#10-32-1/2-R No.10-32UNF 0.528 0.312 0.118 0.19 5/32 3.4 3.97 CAD Cart
SCB-#10-32-5/8-R No.10-32UNF 0.654 0.312 0.118 0.19 5/32 3.7 3.97 CAD Cart
SCB-1/4-20-5/8-R 1/4-20UNC 0.657 0.375 0.157 0.25 3/16 6.7 3.97 CAD Cart
SCB-1/4-20-3/4-R 1/4-20UNC 0.783 0.375 0.157 0.25 3/16 7.2 3.97 CAD Cart
SCB-1/4-20-1 1/4-R 1/4-20UNC 1.276 0.375 0.157 0.25 3/16 9.6 4.33 CAD Cart
SCB-5/16-18-7/8-R 5/16-18UNC 0.917 0.469 0.219 0.312 1/4 13.9 5.03 CAD Cart
SCB-5/16-18-1 1/4-R 5/16-18UNC 1.295 0.469 0.219 0.312 1/4 16.8 5.59 CAD Cart
SCB-5/16-18-1 1/2-R 5/16-18UNC 1.543 0.469 0.219 0.312 1/4 18.7 5.73 CAD Cart
SCB-3/8-16-1-R 3/8-16UNC 1.043 0.562 0.219 0.375 5/16 23.5 6.28 CAD Cart
SCB-3/8-16-1 1/2-R 3/8-16UNC 1.543 0.562 0.219 0.375 5/16 29.2 6.82 CAD Cart
SCB-1/2-13-2-R 1/2-13UNC 2.075 0.75 0.313 0.5 3/8 70.4 11.98 CAD Cart

All dimensions are in inches.
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
SCB-R(INCH) Made of Steel
Thread Part Alloy steel
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (Hardness: 55 - 60 HRC)

Characteristics

  • Point contact by the full ball securely fixes the workpiece.
  • For tool holder set screws, pressure pieces and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)