• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SCBS-F(INCH)/Clamping Bolts - Flat Ball (Inch Thread)

Clamping Bolt with Flat Ball / Inch Thread

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-F(INCH)Clamping Bolts - Flat Ball (Inch Thread)寸法図

Specs/CAD

Unit : Inch

Part Number # Nominal of Thread L D1 D d L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCBS-#8-32-1/2-F No.8-32UNC 1/2 0.27 0.098 0.079 0.164 9/64 2.3 8.81 CAD Cart
SCBS-#10-24-1/2-F No.10-24UNC 1/2 0.312 0.118 0.098 0.19 5/32 3.3 8.81 CAD Cart
SCBS-#10-24-5/8-F No.10-24UNC 5/8 0.312 0.118 0.098 0.19 5/32 3.6 8.96 CAD Cart
SCBS-#10-32-1/2-F No.10-32UNF 1/2 0.312 0.118 0.098 0.19 5/32 3.4 8.81 CAD Cart
SCBS-#10-32-5/8-F No.10-32UNF 5/8 0.312 0.118 0.098 0.19 5/32 3.7 8.96 CAD Cart
SCBS-1/4-20-5/8-F 1/4-20UNC 5/8 0.375 0.157 0.126 0.25 3/16 6.7 9.84 CAD Cart
SCBS-1/4-20-3/4-F 1/4-20UNC 3/4 0.375 0.157 0.126 0.25 3/16 7.2 10.03 CAD Cart
SCBS-1/4-20-1 1/4-F 1/4-20UNC 1-1/4 0.375 0.157 0.126 0.25 3/16 9.6 10.91 CAD Cart
SCBS-5/16-18-7/8-F 5/16-18UNC 7/8 0.469 0.219 0.177 0.312 1/4 13.9 12.87 CAD Cart
SCBS-5/16-18-1 1/4-F 5/16-18UNC 1-1/4 0.469 0.219 0.177 0.312 1/4 16.8 14.29 CAD Cart
SCBS-5/16-18-1 1/2-F 5/16-18UNC 1-1/2 0.469 0.219 0.177 0.312 1/4 18.7 16.61 CAD Cart
SCBS-3/8-16-1-F 3/8-16UNC 1 0.562 0.219 0.177 0.375 5/16 23.5 18.03 CAD Cart
SCBS-3/8-16-1 1/2-F 3/8-16UNC 1-1/2 0.562 0.219 0.177 0.375 5/16 29.2 20.18 CAD Cart
SCBS-1/2-13-2-F 1/2-13UNC 2 0.75 0.313 0.276 0.5 3/8 70.4 32.09 CAD Cart

All dimensions are in inches.
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
SCBS-F(INCH) Made of Stainless Steel
Thread Part Equivalent to SUS304
Ball SUS440C (Hardness: 55 - 60 HRC)

Characteristics

  • Contact surface is a flat ball. Workpiece is not damaged.
  • The ball rotates flexibly . It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)