Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNB-M3-5 | M3 | 0.5 | 5 | 5.5 | 2 | 2 | 20 | 0.47 | 8.74 | CAD | Cart |
| SNB-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 20 | 0.51 | 8.74 | CAD | Cart |
| SNB-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 20 | 0.59 | 8.74 | CAD | Cart |
| SNB-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 20 | 0.67 | 8.74 | CAD | Cart |
| SNB-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 20 | 0.75 | 8.74 | CAD | Cart |
| SNB-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 20 | 0.91 | 8.74 | CAD | Cart |
| SNB-M3-20 | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 20 | 1.1 | 8.74 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNB | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 or Higher |
Characteristics
- Hex socket button head cap screws conforming to SSS Standard.






