Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNB-M6-10 | M6 | 1 | 10 | 10.5 | 4 | 4 | 20 | 3.8 | 8.74 | CAD | Cart |
| SNB-M6-12 | M6 | 1 | 12 | 10.5 | 4 | 4 | 20 | 4.1 | 8.74 | CAD | Cart |
| SNB-M6-16 | M6 | 1 | 16 | 10.5 | 4 | 4 | 20 | 4.8 | 8.74 | CAD | Cart |
| SNB-M6-20 | M6 | 1 | 20 | 10.5 | 4 | 4 | 20 | 5.4 | 8.74 | CAD | Cart |
| SNB-M6-25 | M6 | 1 | 25 | 10.5 | 4 | 4 | 20 | 6.2 | 10.31 | CAD | Cart |
| SNB-M6-30 | M6 | 1 | 30 | 10.5 | 4 | 4 | 20 | 7 | 12.48 | CAD | Cart |
| SNB-M6-35 | M6 | 1 | 35 | 10.5 | 4 | 4 | 20 | 7.8 | 13.72 | CAD | Cart |
| SNB-M6-40 | M6 | 1 | 40 | 10.5 | 4 | 4 | 20 | 8.5 | 14.05 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNB | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 10.9 or Higher |
Characteristics
- Hex socket button head cap screws conforming to SSS Standard.






