Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNBS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | 4 | 20 | 3.4 | 12.79 | CAD | Cart |
| SNBS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | 4 | 20 | 3.7 | 12.79 | CAD | Cart |
| SNBS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | 4 | 20 | 4.3 | 14.05 | CAD | Cart |
| SNBS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | 4 | 20 | 5 | 15.92 | CAD | Cart |
| SNBS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | 4 | 20 | 5.7 | 18.40 | CAD | Cart |
| SNBS-M6-30 | M6 | 1 | 30 | 10.5 | 3.3 | 4 | 20 | 6.5 | 19.65 | CAD | Cart |
| SNBS-M6-35 | M6 | 1 | 35 | 10.5 | 3.3 | 4 | 20 | 7.3 | 20.90 | CAD | Cart |
| SNBS-M6-40 | M6 | 1 | 40 | 10.5 | 3.3 | 4 | 20 | 8.1 | 27.44 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNBS | |
|---|---|
| Main Body | Stainless Steel (A2) |
| Strength Class | A2 - 50 |
Characteristics
- Hex socket button head cap screws conforming to JIS B 1174.



/4556_1.jpg?upd=20250918114843&awscf_publishdate=2026-02-24 16:30)


