Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFCS-M3-5 | M3 | 0.5 | 5 | 6.72 | 1.86 | 2 | Full Thread | 20 | 0.34 | 13.41 | CAD | Cart |
| SNFCS-M3-6 | M3 | 0.5 | 6 | 6.72 | 1.86 | 2 | Full Thread | 20 | 0.38 | 13.41 | CAD | Cart |
| SNFCS-M3-8 | M3 | 0.5 | 8 | 6.72 | 1.86 | 2 | Full Thread | 20 | 0.46 | 13.41 | CAD | Cart |
| SNFCS-M3-10 | M3 | 0.5 | 10 | 6.72 | 1.86 | 2 | Full Thread | 20 | 0.54 | 13.41 | CAD | Cart |
| SNFCS-M3-12 | M3 | 0.5 | 12 | 6.72 | 1.86 | 2 | Full Thread | 20 | 0.62 | 13.41 | CAD | Cart |
| SNFCS-M3-16 | M3 | 0.5 | 16 | 6.72 | 1.86 | 2 | Full Thread | 20 | 0.78 | 13.41 | CAD | Cart |
| SNFCS-M3-20 | M3 | 0.5 | 20 | 6.72 | 1.86 | 2 | Full Thread | 20 | 0.94 | 14.67 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFCS | |
|---|---|
| Main Body | Stainless Steel (A2) |
| Strength Class | A2-50 or more |
Characteristics
- Hex socket countersunk head screws conforming to JIS B 1194.






