Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNFCS-M4-8 | M4 | 0.7 | 8 | 8.96 | 2.48 | 2.5 | Full Thread | 20 | 0.99 | 13.41 | CAD | Cart |
| SNFCS-M4-10 | M4 | 0.7 | 10 | 8.96 | 2.48 | 2.5 | Full Thread | 20 | 1.1 | 13.41 | CAD | Cart |
| SNFCS-M4-12 | M4 | 0.7 | 12 | 8.96 | 2.48 | 2.5 | Full Thread | 20 | 1.3 | 13.41 | CAD | Cart |
| SNFCS-M4-16 | M4 | 0.7 | 16 | 8.96 | 2.48 | 2.5 | Full Thread | 20 | 1.5 | 13.41 | CAD | Cart |
| SNFCS-M4-20 | M4 | 0.7 | 20 | 8.96 | 2.48 | 2.5 | Full Thread | 20 | 1.8 | 15.29 | CAD | Cart |
| SNFCS-M4-25 | M4 | 0.7 | 25 | 8.96 | 2.48 | 2.5 | Full Thread | 20 | 2.2 | 15.60 | CAD | Cart |
| SNFCS-M4-30 | M4 | 0.7 | 30 | 8.96 | 2.48 | 2.5 | 20 | 20 | 2.5 | 15.60 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNFCS | |
|---|---|
| Main Body | Stainless Steel (A2) |
| Strength Class | A2-50 or more |
Characteristics
- Hex socket countersunk head screws conforming to JIS B 1194.






