Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M4-5-TZB | M4 | 0.7 | 5 | 7 | 4 | 3 | 20 | 1.6 | 9.06 | CAD | Cart |
| SNS-M4-6-TZB | M4 | 0.7 | 6 | 7 | 4 | 3 | 20 | 1.7 | 9.06 | CAD | Cart |
| SNS-M4-8-TZB | M4 | 0.7 | 8 | 7 | 4 | 3 | 20 | 1.8 | 9.06 | CAD | Cart |
| SNS-M4-10-TZB | M4 | 0.7 | 10 | 7 | 4 | 3 | 20 | 1.9 | 9.06 | CAD | Cart |
| SNS-M4-12-TZB | M4 | 0.7 | 12 | 7 | 4 | 3 | 20 | 2.1 | 9.37 | CAD | Cart |
| SNS-M4-16-TZB | M4 | 0.7 | 16 | 7 | 4 | 3 | 20 | 2.3 | 9.37 | CAD | Cart |
| SNS-M4-20-TZB | M4 | 0.7 | 20 | 7 | 4 | 3 | 20 | 2.6 | 9.37 | CAD | Cart |
| SNS-M4-25-TZB | M4 | 0.7 | 25 | 7 | 4 | 3 | 20 | 3 | 9.37 | CAD | Cart |
| SNS-M4-30-TZB | M4 | 0.7 | 30 | 7 | 4 | 3 | 20 | 3.3 | 14.98 | CAD | Cart |
| SNS-M4-35-TZB | M4 | 0.7 | 35 | 7 | 4 | 3 | 20 | 3.6 | 17.16 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNS-TZB | |
|---|---|
| Main Body | SCM435 Trivalent Chromate Treatment |
| Strength Class | 10.9 |
Characteristics
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.






/11381_1.jpg?upd=20251204162249&awscf_publishdate=2026-02-04 16:40)