NBK logo

  • Special Screws
  • Socket Head Cap Screws

SNSS-1/4-20-1 1/2

Hex Socket Head Cap Screws - Inch Thread

Dimension Drawing

SNSS(INCH)Hex Socket Head Cap Screws - Inch Thread寸法図

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSS-1/4-20-1 1/2 1/4-20UNC 1-1/2 0.375 0.25 1 3/16 10 11 36.52 CAD Cart

●All dimensions are in inches.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics

  • Socket head cap screws with inch thread.
  • ANSI B18.3 compliance.
  • Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)

Material/Finish

SNSS(INCH)
Main Body Stainless Steel(Grade:A2)
Strength Class A2-50

Related Services

Application

Equipment and devices using inch screw specifications

Product List

Click here to see SNSS-1/4-20

Click here to see SNSS(INCH)