Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 20 | 4.3 | 5.77 | CAD | Cart |
| SNSS-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 20 | 4.7 | 5.43 | CAD | Cart |
| SNSS-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 20 | 5.1 | 4.42 | CAD | Cart |
| SNSS-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 20 | 5.8 | 5.09 | CAD | Cart |
| SNSS-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 20 | 6.5 | 5.09 | CAD | Cart |
| SNSS-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 20 | 7.6 | 7.13 | CAD | Cart |
| SNSS-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 20 | 8.3 | 7.80 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-J | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-70 |
Characteristics
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- M3 - M16. Selection from abundant size variations is available to suit the device or equipment.
- Captive Processing Service is supported for M10 and M12.
- M3 to M8 captive-processed hex socket head cap screws SSC are available.SSC




/4556_1.jpg?upd=20250918114843&awscf_publishdate=2026-02-24 16:30)

