NBK logo

  • Special Screws
  • Compact and Space-Saving

SLH-M2.5-10

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLHSocket Head Cap Screws with Low Profile寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SLH-M2.5-10 M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 19.21 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SLH-M2.5-10 M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 19.21 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SLH-M2.5-10 M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 19.21 CAD Cart
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SLH-M2.5-10 M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 19.21 CAD Cart

*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.

Related Services

Material/Finish

SLH
Main Body SWCH45K
Ferrosoferric Oxide Film (Black)
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • Conforms to DIN 7984.

Product List

Click here to see SLH-M2.5

Click here to see SLH