Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B*1 | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLH-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 1.5 | Full Thread | 1.4 | 50 | 0.98 | 20.44 | CAD | Cart |
*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SLH | |
|---|---|
| Main Body | SWCH45K Ferrosoferric Oxide Film (Black) |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket head cap screws have low head heights.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
- Conforms to DIN 7984.






